Procura 2D
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Guardar o ficheiro aquiou
Formatos de ficheiro suportados: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

SSELBWV12-80

Expand Table
EN
1/5
Part Number
PN
Material
MAT
NO. of Blocks
NOB
H
H [mm]
Grease Type Selection
GREASE
L Selection
LS [mm]
W
W [mm]
L1
L1 [mm]
B
B [mm]
C
C [mm]
Sxl
SLL
L2
L2 [mm]
K
K [mm]
Cb
CBB [mm]
W1
W1 [mm]
W2
W2 [mm]
H1
H1 [mm]
Ca
CAA [mm]
d1xd2xh
DD1DD2HH [mm]
F
F [mm]
G
G [mm]
Tapped Holes
ALT1
1
2
3
4
SSELBWV9-80
Stainless Steel
1
9
Normal
80
25
43.5
19
19
M3x3
32.5
7
0.3
14
5.5
5.2
0.5
3.5x6x3.2
30
10
w/o MC (Tapped Holes)
SSELBWV12-80
Stainless Steel
1
12
Normal
80
30
51.6
23
24
M3x3
40.6
9
0.3
18
6.0
7.5
0.5
3.5x6x4.5
30
10
w/o MC (Tapped Holes)
SSELBWV14-110
Stainless Steel
1
14
Normal
110
40
61.6
28
28
M3x3.5
47.4
11
0.5
24
8.0
8.0
0.5
4.5x8x4.5
40
15
w/o MC (Tapped Holes)
SSELBWV16-110
Stainless Steel
1
16
Normal
110
60
74.9
45
35
M4x4.5
59.9
13
0.5
42
9.0
9.5
0.5
4.5x8x4.5
40
15
w/o MC (Tapped Holes)
Mostrar ecrã comprimido (4 de produtos configuráveis)
ShorttextMiniature Linear Guides - Wide Rail - Long Blocks Light Preload - Precision Grade - Selectable
Última alteração04.04.2024 07:14:04
Unidade

Classificações

CNS

CNSERPBASE Object Properties